PVHC 12VDC DEUTSCH
11150411
Model code: SVSELECA2GUH000BBB99020100007707H3SS322G0E00083
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Mechanical actuation
11150411
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Valve Side Interface | 0E | PVE32 O-Ring |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Maximum System Pressure Peaks | D | 65 |
| Nominel A Stroke | 7 | 7 |
| Nominel B Stroke | 7 | 7 |
| Primer | A | Anodized |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | CS | ISO13849 Compliant |
| A Port Placement | 2 | A or B |
| B Port Placement | 2 | A or B |
| CAN Protocol | 0 | N/A |
| Coil Power | 3 | 30 W |
| Connector Direction | U | 90 (Up) |
| Connector Type | G | 2x2 Deutsch - DT04 |
| Control Signal | H | High Current PWM |
| De-Stroke Reaction A | 9 | 90 ms |
| De-Stroke Reaction B | 9 | 90 ms |
| Digital Type | 0 | N/A |
| Disable Function | 0 | N/A |
| Extra Function | G | Gauge Port |
| Fault Reaction & Recovery | 0 | N/A |
| Float Direction | 0 | N/A |
| Hysteresis | B | 11.0% |
| Inquiry Tracking Number | 2014010650 PROTO 2 | 2014010650 |
| IP Rating | 7 | IP67 |
| Length | 083 | 83 |
| Manual Override | H | Hydraulic |
| Marking | 0 | N/A |
| Max Oil Consump. Steady State | 1 | 0,1 l/min |
| Max Oil Consumption | 0 | 0 l/min |
| Minimum Float Position | 0 | N/A |
| On-Stroke Response A | B | 225 ms |
| On-Stroke Response B | B | 225 ms |
| Output Signal | 0 | N/A |
| Outward Side Interface | 00 | N/A |
| Pilot Pressure | A | 20 |
| Pilot Pressure Full Stroke | F | 15.0 bar |
| Pilot Pressure Neutral | 5 | 5.0 bar |
| Port Size | S3 | #4 - 7/16-20 UNF |
| Pre R2 Number | N/A | |
| Product Type | N/A | |
| PVDI connector coding | 0 | N/A |
| Resolution | 0 | N/A |
| SAME AS MATERIAL | N/A | |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |