SPRING COMPRESSION
11150492
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11150492
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 14,560 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,50 PC |
| Remarks | COIL D |
| Spring, Inside Diameter | 0,3370 mm |
| Spring, Length Test | 0,5360 mm |
| Spring, Length unloaded | 0,6800 mm |
| Spring, Outside Diameter | 0,4630 mm |
| Spring, Rate | 101,100 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,0630 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |