Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111509-000
RELIEF VLV ORIFICE 103047 Make Tool Room
111509-000
Where to buy
Export PDF
Tools
Add to comparison
111509-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.425
Product height mm
10.795
Product length in
0.190
Product length mm
4.826
Product width in
0.425
Product width mm
10.795