SPRING-HELICAL COMP, 5.25x28.65x66.48
11151334
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11151334
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1530.500 N | |
| Material | HMS-130 CL. 3.2 | HMS-130 CL. 3. |
| Number of active Coils | 6.31 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 18.1500 mm | |
| Spring, Length Test | 50.0800 mm | |
| Spring, Length unloaded | 66.4800 mm | |
| Spring, Outside Diameter | 28.6500 mm | |
| Spring, Rate | 93.360 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5.2500 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |