CABLE,FFC,40P,0.5MM,6IN,GOLD,TYPE D-product-details

CABLE,FFC,40P,0.5MM,6IN,GOLD,TYPE D

11151355


Tools

Product specifications

Characteristic
Value
Description
# of conductors40
Alternate PCB layout decalsN/A
ColorN/A
Component height in mmN/A
Is this a Dx partNONO
MFG 1 Datasheet0150200436_CABLE.PDF015020043
Part riskN/A
PCB layout decalN/A
Pin mappingN/A
RemarksN/A
Schematic device nameN/A
Schematic symbol nameN/A
Wire length in mmN/A
Wire size GaugeN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm