Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 2,60 mm | |
| Inductance in Henrys | 0.000120 | 0.000120 |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | ML486PJB.PDF | ML486PJB.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | COIL-LPS6225 | COIL-LPS6225 |
| Rated, Current | .420 | .420 |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL | COIL |
| Type | INDUCTOR | INDUCTOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |