Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | MUSIC WIRE |
| Number of active Coils | 7,80 PC |
| Remarks | WIND DIR |
| Spring, Inside Diameter | 7,7216 mm |
| Spring, Length Test | 24,0030 mm |
| Spring, Length unloaded | 34,1884 mm |
| Spring, Outside Diameter | 10,1600 mm |
| Spring, Rate | N/A |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2192 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |