
PUMP-VAR-DISPL, CCW T1PV089
11156676
Model code: T1-P-089-L-A-A-A5-C3-N-D6-H-A5-NN-K-42-K-42-M-L-24-PN-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
11156676
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | T1 | T1-Series |
| Product type | P | Pump, variable |
| Frame size | 089 | 089 cc/rev, A "load-life" |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| A: Rotation | L | L Left-hand, CCW |
| B: PRODUCT VERSION | A | Product Version A |
| D: CONTROL | A5 | A5:EDC-24V DTSCH CONN,HIGH, |
| F: ORIFICES | C3 | C3:None |
| G: Endcap Type | D6 | D6:4 BOLT, SUCT FLTR |
| H: MOUNTING FLANGE | H | H:SAE C 4 bolt |
| J: INPUT SHAFT | A5 | A5:23T 16/32 Thrd M10 Flang |
| K: Auxiliary Pad | NN | NN:None |
| M: HIGH PRESSURE SETT SIDE A | 42 | 42: 420 BAR |
| M: Protection Type Side A | K | K:HPRV Plugged PL |
| N: HIGH PRESSURE SETT SIDE B | 42 | 42: 420 BAR |
| N: Protection Type Side B | K | K HPRV Plugged PL (Both Side |
| S: Charge Pump | M | M:24cc/rev |
| T: FILTRATION | L | L:Suction |
| V:Charge Relief Pressure Sett | 24 | 24:24 bar |
| W: SPECIAL HARDWARE FEATURES | PN | PN:Standard |
| X: PAINT AND NAMETAG | NNN | NNN:Black Paint and SD Tag |
| Y: SETTINGS | NNN | NNN:Default |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |