IC,MICRO,STM32F205RET7,105C,SM,LQFP-product-details

IC,MICRO,STM32F205RET7,105C,SM,LQFP

11157359


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mm27,00mm
DescriptionMICROMICRO
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetSTM32F205XX.PDF
Moisture sensitivty levelN/A
Part riskN/A
PCB Assembly TechnologySM
PCB layout decalLQFP_10X10_64
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
RoHS CompliantN/A
Schematic device nameSTM32F205R
Schematic symbol nameSTM32F205R
Temperature RangeN/A
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm