SPRING-HELICAL COMP, 1.60x10.80x34.30
11157784
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11157784
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 125,160 N |
| Material | HMS-130 |
| Number of active Coils | 9,00 PC |
| Remarks | SPRING W/ EXPANDED CONICAL END |
| Spring, Inside Diameter | 7,6000 mm |
| Spring, Length Test | 20,8300 mm |
| Spring, Length unloaded | 34,3000 mm |
| Spring, Outside Diameter | 10,8000 mm |
| Spring, Rate | 9,290 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | 1 |
| Wire, Diameter | 1,6000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |