Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111578-028
CHARGE PUMP
111578-028
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111578-028
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.650
Product height mm
143.510
Product length in
6.295
Product length mm
159.893
Product width in
4.200
Product width mm
106.680