Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111580-000
ENDCAP
111580-000
Where to buy
Export PDF
Tools
Add to comparison
111580-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.860
Product height mm
72.644
Product length in
2.345
Product length mm
59.563
Product width in
1.250
Product width mm
31.750