
PUMP-VAR-DISPL CCW 90PV130
11158353
Model code: 90L130-KA-5-CD-80-S-A-C8-H-06-GBA-30-30-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
11158353
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90L130_G_ENDCAP_TEMP | 80 | |
| S90L130_J_AUX_MOUNT_PAD_TEMP | CD | |
| S90L130_PRODUCT_TEMP | 90L130 | |
| S90L130_W_SPEC_HARDWARE_TEMP | GBA | |
| S90P130_F_DISPL_LIMITER_TEMP | A | |
| S90P130_H_CHARGING_SYSTEM_TEMP | H | |
| S90P130_K_CHARGE_PRES_SET_TEMP | 24 | |
| S90P130_L_SHAFT_TEMP | C8 | |
| S90P130_M_CONTROL_TEMP | KA | |
| S90P130_N_FILTRATION_TEMP | S | |
| S90P130_P_PRESS_REGULATIO_TEMP | 5 | |
| S90P130_T_CONTROL_ORIFICE_TEMP | 06 | |
| S90P130_Y_HIGH_PRES_SET_A_TEMP | 30 | |
| S90P130_Z_HIGH_PRES_SET_B_TEMP | 30 | |
| Size/Dimensions | 0,01 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |