SPRING 4.3OD X 15.8FL X 0.74WD X 11.0TC
11158457
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11158457
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 2,000 N | |
| Inquiry Tracking Number | 2012102325 SCR4 | 2012102325 SCR |
| Material | ASTM A228 MUSIC WIRE | ASTM A228 |
| Number of active Coils | 9,00 PC | |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 2,8200 mm | |
| Spring, Length Test | 15,6000 mm | |
| Spring, Length unloaded | 15,8800 mm | |
| Spring, Outside Diameter | 4,3000 mm | |
| Spring, Rate | 7,210 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7400 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |