SPRING 6.95D X 10.8FL X 0.97WD X 6.9TC
11158458
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11158458
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 6,900 N | |
| Inquiry Tracking Number | 2012102325 SCR4 | 2012102325 SCR |
| Material | ASTM A228 MUSIC WIRE | ASTM A228 |
| Number of active Coils | 4,90 PC | |
| Pre R2 Number | N/A | |
| Remarks | N/A | |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 5,0200 mm | |
| Spring, Length Test | 10,0000 mm | |
| Spring, Length unloaded | 10,8400 mm | |
| Spring, Outside Diameter | 6,9500 mm | |
| Spring, Rate | 8,220 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,9700 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |