CHARGE PUMP
111594-106
Tools111594-106 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 2.047 |
| Product height mm | 51.994 |
| Product length in | 6.170 |
| Product length mm | 156.718 |
| Product material | Carbon steel |
| Product width in | 2.047 |
| Product width mm | 51.994 |