Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 47,160 N | |
| Material | HMS-130 CL. 1 | HMS-130 CL. 1 |
| Number of active Coils | 6,84 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 22,1000 mm | |
| Spring, Length Test | 21,2000 mm | |
| Spring, Length unloaded | 87,1700 mm | |
| Spring, Outside Diameter | 25,3000 mm | |
| Spring, Rate | 0,715 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |