Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 47,170 N | |
| Material | HMS-130 CL. 1 | HMS-130 CL. 1 |
| Number of active Coils | 6,25 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 30,3000 mm | |
| Spring, Length Test | 24,5800 mm | |
| Spring, Length unloaded | 117,9900 mm | |
| Spring, Outside Diameter | 33,9000 mm | |
| Spring, Rate | 0,505 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |