Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 57,740 N | |
| Material | HMS-130 CL. 1 | HMS-130 CL. 1 |
| Number of active Coils | 3,09 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 5,5500 mm | |
| Spring, Length Test | 6,3900 mm | |
| Spring, Length unloaded | 10,0000 mm | |
| Spring, Outside Diameter | 7,7500 mm | |
| Spring, Rate | 16,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 1,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |