SPRING-HELICAL-COMP, 3.40x18.80x45.14
11160237
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11160237
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 747,070 N | |
| Material | HMS-130 CLASS 3.2 | HMS-130 CLAS |
| Number of active Coils | 6,26 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 12,0000 mm | |
| Spring, Length Test | 32,2700 mm | |
| Spring, Length unloaded | 45,1400 mm | |
| Spring, Outside Diameter | 18,8000 mm | |
| Spring, Rate | 58,060 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 2 | 2 |
| Wire, Diameter | 3,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |