SPRING-HELICAL-COMP, 3.80x21.32x49.74
11160240
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11160240
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 846,960 N |
| Material | HMS-130 CLAS |
| Number of active Coils | 6,24 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 13,7200 mm |
| Spring, Length Test | 36,0200 mm |
| Spring, Length unloaded | 49,7400 mm |
| Spring, Outside Diameter | 21,3200 mm |
| Spring, Rate | 61,720 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | 2 |
| Wire, Diameter | 3,8000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |