SPRING-HELICAL-COMP, 4.25x23.85x55.21
11160241
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11160241
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1056,900 N |
| Material | HMS-130 CLAS |
| Number of active Coils | 6,19 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 15,3500 mm |
| Spring, Length Test | 40,0200 mm |
| Spring, Length unloaded | 55,2100 mm |
| Spring, Outside Diameter | 23,8500 mm |
| Spring, Rate | 69,550 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | 1 |
| Wire, Diameter | 4,2500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |