SPRING-HELICAL-COMP, 1.30x10.80x27.06
11160245
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11160245
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 74,950 N |
| Material | OTEV |
| Number of active Coils | 6,25 PC |
| Remarks | HMS-130 CLASS |
| Spring, Inside Diameter | 8,2000 mm |
| Spring, Length Test | 12,9100 mm |
| Spring, Length unloaded | 27,0600 mm |
| Spring, Outside Diameter | 10,8000 mm |
| Spring, Rate | 5,300 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | 1 |
| Wire, Diameter | 1,3000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |