Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cavity | 3 | SDC08-3 |
| Cavity | 3 | SDC08-3 |
| Certification | 00 | N/A |
| Connector Type | Q | 1x4 DIN 43650-A/ISO4400 |
| Continous System Pressure | H | 210 |
| Ex Application | 0 | N/A |
| Function | C | Normally Closed |
| Function | C | Normally Closed |
| Inquiry Tracking Number | N/A | |
| IP Rating | 5 | IP65 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Monitoring | 0 | N/A |
| Pre R2 Number | N/A | |
| Product Category | 1 | Standard Part |
| PRODUCT TYPE | N/A | |
| SAME AS MATERIAL | N/A | |
| Valve Family | A | PVG100 |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |