Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cavity | 3 | SDC08-3 |
| Cavity | 3 | SDC08-3 |
| Certification | 00 | N/A |
| Connector Type | Q | 1x4 DIN 43650-A/ISO4400 |
| Continous System Pressure | H | 210 |
| Ex Application | 0 | N/A |
| Function | C | Normally Closed |
| Function | C | Normally Closed |
| IP Rating | 5 | IP65 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Monitoring | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product type | SVS_DUMP | Dump Valve |
| Valve Family | A | PVG100 |
| Voltage | 4 | 24 |
| Voltage | 4 | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |