Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 2,18 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | CPC1017N.PDF | CPC1017N.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | SOP-4P | SOP-4P |
| Rated, Current | 0.100 | 0.100 |
| Remarks | N/A | |
| Schematic device name | RELAY_CPC1017N | RELAY_CPC1017N |
| Schematic symbol name | RELAY_CPC1017N | RELAY_CPC1017N |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |