Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 1,00 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | SW_DOME_11165513 | SW_DOME_11165 |
| Pin mapping | N/A | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| RoHS Compliant | COMPLIANT | Compliant |
| Schematic device name | DOME | DOME |
| Schematic symbol name | SW_5P1T | SW_5P1T |
| Type of switch | PB | PB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |