PVEH-S 1X6 DEU - right angle view

PVES32-ACTUATOR-U-S7-1x4DEU-S-PAS

11166745

Model code: SVSELEC11EUF0001AAAAS8317I0B7707080000000E00089


Tools

Product specifications

Characteristic
Value
Description
Pilot Pressure113.5 (PVE)
Voltage111-32
Connector TypeE1x4 Deutsch - DT04
Connector DirectionU90 (Up)
Control SignalFFixed Voltage 0-10V
CAN Protocol0N/A
Digital Type0N/A
Float Direction0N/A
Hysteresis10.5%
On-Stroke Response AA120 ms
On-Stroke Response BA120 ms
De-Stroke Reaction AA120 ms
De-Stroke Reaction BA120 ms
ResolutionS1000
Max Oil Consumption30,3 l/min
Max Oil Consump. Steady State10,1 l/min
Fault Reaction & RecoveryIIndication Only
Output Signal0N/A
Disable FunctionBDisable & Power Save
Nominel A Stroke77
Nominel B Stroke77
Minimum Float Position0N/A
IP Rating7IP67
Manual Override0N/A
Coil Power88 W
Port Connection Type0N/A
A Port Placement0N/A
B Port Placement0N/A
Extra Function0N/A
Valve Side Interface0EPVE32 O-Ring
Outward Side Interface00N/A
Length08989
Pilot Pressure Neutral0N/A
Pilot Pressure Full Stroke0N/A
Maximum System Pressure PeaksC60
Primer0N/A
Product Category1Standard Part
Marking2CE EAC
Ex Application0N/A
CertificationCSISO13849 Compliant
PVDI connector coding0N/A
Marking2CE EAC
Port Size00N/A
Product TypeN/A
Voltage111-32

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm