PVEA32-ACTUATOR--S7-1x4AMP-H-ACT-product-details

PVEA32-ACTUATOR--S7-1x4AMP-H-ACT

11177348

Model code: SVSELEC112UR0002CCBBA4A47P0P7706040000000E00089


Tools

Product specifications

Characteristic
Value
Description
Pilot Pressure113.5 (PVE)
Voltage111-32
Connector Type21x4 AMP JPT SAAB
Connector DirectionU90 (Up)
Control SignalRRatiometric
CAN Protocol0N/A
Digital Type0N/A
Float Direction0N/A
Hysteresis22.0%
On-Stroke Response AC350 ms
On-Stroke Response BC350 ms
De-Stroke Reaction AB225 ms
De-Stroke Reaction BB225 ms
ResolutionA50
Max Oil ConsumptionA1,0 l/min
Max Oil Consump. Steady State40,4 l/min
Fault Reaction & RecoveryPSolenoid Disable & Power Res
Output Signal0N/A
Disable FunctionPPower Save
Nominel A Stroke77
Nominel B Stroke77
Minimum Float Position0N/A
IP Rating6IP66
Manual Override0N/A
Coil Power44 W
Port Connection Type0N/A
A Port Placement0N/A
B Port Placement0N/A
Extra Function0N/A
Valve Side Interface0EPVE32 O-Ring
Outward Side Interface00N/A
Length08989
Pilot Pressure Neutral0N/A
Pilot Pressure Full Stroke0N/A
Maximum System Pressure PeaksC60
Primer0N/A
Product Category1Standard Part
Marking2CE EAC
Ex Application0N/A
CertificationCSISO13849 Compliant
PVDI connector coding0N/A
Marking2CE EAC
Port Size00N/A
Product typeN/A
Voltage111-32

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm