Product specifications
Characteristic | Value |
|---|---|
| CAN Termination | N/A |
| Certification | N/A |
| Color code of the coding | N/A |
| Connector Type 2 | N/A |
| Ex Application | N/A |
| Interface | EVPX |
| Interface/connection type | EVPX |
| Length | N/A |
| Marking | N/A |
| Marking | N/A |
| Material | NBR Rubber |
| Material | NBR Rubber |
| Number of modules/connections available | 1 |
| Product Category | Not in Configurator |
| Product Type | Service Kits |
| PVPX Coil | N/A |
| Specific usage of the spare part | N/A |
| Termination | N/A |
| Valve Family | ECO80LS |
| Voltage | N/A |
| Voltage | N/A |
| Which type of Service kit is needed | Sealkit |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |