Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111797-000
FIXED CLEAR. RET. STRAP 33/46 FLSTK
111797-000
Tools
Add to comparison
Add to comparison
111797-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.790
Product height mm
20.066
Product length in
0.125
Product length mm
3.175
Product width in
2.880
Product width mm
73.152