Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111798-000
FIXED CLEARANCE FLSTK
111798-000
Tools
Add to comparison
Add to comparison
111798-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.940
Product height mm
23.876
Product length in
0.125
Product length mm
3.175
Product width in
0.790
Product width mm
20.066