Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111864-000
ENDCAP
111864-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111864-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.470
Product height mm
88.138
Product length in
1.105
Product length mm
28.067
Product width in
3.470
Product width mm
88.138