PVEH-S 1X6 DEU - right angle view

PVEO32-ACTUATOR-DI-S7-2x4AMP-3W.O-24V

11187550

Model code: SVSELEC144UO0000AAAAO39070D07706060000000E00089


Tools

Product specifications

Characteristic
Value
Description
Pilot Pressure113.5 (PVE)
Voltage424
Connector Type42x4 AMP JPT SAAB
Connector DirectionU90 (Up)
Control SignalOOn/Off
CAN Protocol0N/A
Digital Type0N/A
Float Direction0N/A
Hysteresis0N/A
On-Stroke Response AA120 ms
On-Stroke Response BA120 ms
De-Stroke Reaction AA120 ms
De-Stroke Reaction BA120 ms
ResolutionO1
Max Oil Consumption90,9 l/min
Max Oil Consump. Steady State00 l/min
Fault Reaction & Recovery0N/A
Output SignalDDirection Indication
Disable Function0N/A
Nominel A Stroke77
Nominel B Stroke77
Minimum Float Position0N/A
IP Rating6IP66
Manual Override0N/A
Coil Power66 W
Port Connection Type0N/A
A Port Placement0N/A
B Port Placement0N/A
Extra Function0N/A
Valve Side Interface0EPVE32 O-Ring
Outward Side Interface00N/A
Length08989
Pilot Pressure Neutral0N/A
Pilot Pressure Full Stroke0N/A
Maximum System Pressure PeaksC60
Primer0N/A
Product Category1Standard Part
Marking2CE EAC
Ex Application0N/A
CertificationCSISO13849 Compliant
PVDI connector coding0N/A
Marking2CE EAC
Port Size00N/A
Product typeN/A
Voltage424

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm