Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111881-013
RE ORIFICE (.013), THREADED
111881-013
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
111881-013
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.250
Product height mm
6.350
Product length in
0.280
Product length mm
7.112
Product width in
0.250
Product width mm
6.350