Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
111892-000
S2 SWASH BEARING SET 54/64
111892-000
Where to buy
Export PDF
Tools
Add to comparison
111892-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.400
Product height mm
137.160
Product length in
1.280
Product length mm
32.512
Product width in
5.399
Product width mm
137.135