RELIEF VALVE S/A-ORS
111940-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.588 |
| Product height mm | | 40.335 |
| Product length in | | 2.648 |
| Product length mm | | 67.259 |
| Product width in | | 1.588 |
| Product width mm | | 40.335 |