Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capacitance value in farads | N/A | |
| Component height in mm | 0,50 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | IND1608 | IND1608 |
| Rated, Current | 2 | 2 |
| Rated, Voltage | N/A | |
| Remarks | N/A | |
| Schematic device name | FIL_FER_SMT | FIL_FER_SMT |
| Schematic symbol name | FIL_FER_SMT | FIL_FER_SMT |
| Size/Dimensions | 0.001 | |
| TYPE | FER | FER |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |