Danfoss Char-Lynn
112-1343-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
112-1343-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M06150AB01AA0200000AB00000000F |
| Product Height | 5.78 in |
| Product Length/Depth | 12.35 in |
| Product Type | Disc Geroler |
| Product Volume | 414.021 in³ |
| Product Weight | 55.5 lb |
| Product Width | 5.8 in |
| Sub-brand | Char-Lynn |
| Trade Name | 6000 Series |