
Danfoss
1120-040
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1120-040
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Configuration | Single |
| Design type | None |
| Displacement | 1.15 in³/rev |
| Feature | Reduces overheatingRadial ball piston designAluminum cooling fins |
| Maximum Input Power | 15 kW |
| Maximum Input Torque | 31 Nm |
| Model Code | M11 LD VAR PUMP P/L |
| Mounting Flange Location | Standard J744 |
| Paint | None |
| Peak Pressure Rating | 155 bar |
| Product Height | 9.79 in |
| Product Length/Depth | 11.3 in |
| Product Type | Light Duty Pumps |
| Product Volume | 891.654 in³ |
| Product Weight | 21 lb |
| Product Width | 8.06 in |
| Rated speed - max | 3600 RPM |
| Shaft rotation | Bi-Directional |
| Sub-brand | None |
| Trade Name | Model 11 |
| Type | Variable Displacement |
| Working pressure - max | 86 bar |