Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
1120-056
PUMP-VAR, M11
1120-056
Tools
Add to comparison
Add to comparison
1120-056
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
9.790
Product height mm
248.666
Product length in
11.300
Product length mm
287.020
Product width in
8.060