Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STEEL |
| Remarks | BLACK OX |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 25,4000 mm |
| Screw, Point Type | FLAT POINT |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 1/2-20 UNF-3A |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |