Product specifications
Characteristic | Value | Description |
|---|---|---|
| Add-on option | A | Standard |
| Fluid type | MINERAL BASED OIL | Mineral base |
| Holding torque option | 650 | 650 Nm (5750 LB-IN |
| Maximum release pressure bar | 207 | |
| Maximum release pressure psi | 3000 | |
| Maximum speed rpm | 250 | |
| Miscellaneous option | AA | None |
| Model Code 1 | 925650K3031AAAAAP | |
| Mount and port option | K30 | 4-Hole brake mount 7/16-20 |
| Package option | P | Industrial package |
| Paint option | A | Black |
| Release pressure bar | 20 | |
| Release pressure psi | 290 | |
| Release volume cm3 | 9,00 | |
| Release volume in3 | 0,55 | |
| Series designation | 925 | FB |
| Shaft option | 31 | 1-1/2" Tapered |
| Valve cavity/cartridge option | A | None |
| Working temperature max C | 82 | |
| Working temperature max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |