Product specifications
Characteristic | Value | Description |
|---|---|---|
| Add-on option | A | Standard |
| Fluid type | MINERAL BASED OIL | Mineral base |
| Holding torque option | 000 | 475 Nm (4200 lb-in) |
| Maximum release pressure bar | 207 | |
| Maximum release pressure psi | 3000 | |
| Maximum speed rpm | 250 | |
| Miscellaneous option | TC | Single throttle standard pi |
| Model Code 1 | 920000K3013AAATCS | |
| Mount and port option | K30 | 4-Hole brake mount |
| Package option | S | Single package |
| Paint option | A | Black |
| Release pressure bar | 20 | |
| Release pressure psi | 290 | |
| Release volume cm3 | 9,00 | |
| Release volume in3 | 0,55 | |
| Series designation | AB920 | Hydraulic brake |
| Shaft option | 1" Tapered | |
| Valve cavity/cartridge option | A | None |
| Working temperature max C | 82 | |
| Working temperature max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |