Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 11216 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 9.000 | |
| Product length mm | 228.600 | |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975750438 |