Product specifications
Characteristic | Value | Description |
|---|---|---|
| Add-on option | A | Standard |
| Fluid type | MINERAL BASED OIL | Mineral base |
| Holding torque option | 415 | 415 Nm (3700 LB-IN) |
| Maximum release pressure bar | 207 | |
| Maximum release pressure psi | 3000 | |
| Maximum speed rpm | 250 | |
| Miscellaneous option | AA | Standard |
| Model Code 1 | 930415A30ZXAAAAAP | |
| Mount and port option | K30 | 4-Hole brake mount 7/16-20 |
| Package option | P | Industrial package |
| Paint option | A | Black |
| Release pressure bar | 23 | |
| Release pressure psi | 330 | |
| Release volume cm3 | 8,30 | |
| Release volume in3 | 0,51 | |
| Series designation | 930 | SB |
| Shaft option | ZX | 32mm Straight, 25mm input |
| Valve cavity/cartridge option | A | None |
| Working temperature max C | 82 | |
| Working temperature max F | 180 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |