
SPRING
112211-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
112211-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.300 |
| Product height mm | 7.620 |
| Product length in | 2.037 |
| Product length mm | 51.740 |
| Product width in | 0.300 |
| Product width mm | 7.620 |
| Sub brand | Char-Lynn |