Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112222-000
LPRV PLUG S/A (NOT PHAN)
112222-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
112222-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.440
Product height mm
36.576
Product length in
2.850
Product length mm
72.390
Product width in
1.440
Product width mm
36.576