Weatherhead by Danfoss
11223
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11223
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) 1 | Straight |
| Application | Automobile, light truck gas/oil lines |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 250 Psi |
| Color | Black |
| Conductivity | Conductive |
| Connection style | Crimp |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| End gender 1 | Male |
| End material 1 | Carbon Steel |
| End Size 1 | 1/4 IN |
| End type 1 | NPTF |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance |
| Fluid compatibility | Gas and oil |
| Outside diameter | .63 in |
| Package contents | Ready made hose assembly |
| Packaged Height | .748 in |
| Packaged Length | .748 in |
| Packaged Volume | 8.525 in³ |
| Packaged Weight | .165 lb |
| Packaged Width | 15.236 in |
| Product Height | .63 in |
| Product Length/Depth | 15.25 in |
| Product Type | Engine and Fuel Hose and Tubing |
| Product Volume | 6.053 in³ |
| Product Weight | .165 lb |
| Product Width | .63 in |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | None |
| Tube material | Nitrile |
| UPC | 725975700754 |
| Working pressure | 50 Psi |
| Working temperature - max | 257 °F |
| Working temperature - min | -40 °F |