DRV-S10
112238-000
Tools112238-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 3.620 |
| Product length mm | 91.948 |
| Product material | Carbon steel |
| Product width in | 1.070 |
| Product width mm | 27.178 |